Metric Size, Zinc Die-Cast
Hook-Type Latches
Operation with Key
GN 115.8
RoHS Compliant

 
Specification
Information

Latch housing: Zinc die-cast
Locating ring: Zinc die-cast, chrome plated or with black textured powder coated finish
Latch hardware: Steel, zinc-plated

Types:
DK - with triangular spindle (DK7)
VK7 - with square spindle A/F7
VK8 - with square spindle A/F8
SCH - with slot
VDE - with double bit

Shipping


GN 115.8 hook-type latches with hook and latch bracket are mainly used for sliding doors and flaps. The locking action is in radial direction to the axis of rotation, resulting in a wide variety of different uses.
Latches are supplied with the hook enclosed loose
Hook-type latches with other latch distances (A) or other pivoting ratios (R) are available upon request.
For sheet metal punches for door locks/latches, see GN 123.

See also Assembly Instructions and Operating Instructions.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type 1 - Without Latch Bracket

Dimensions in:

millimeters
(inches)

Part Number A
Latch Distance
d h
Chrome Plated Locating Ring Black Finish Locating Ring
Type DK Type VK7 Type VK8 Type SCH Type VDE Type DK Type VK7 Type VK8 Type SCH Type VDE
115.8-DK-18-H1-CR-1
Download the CAD
115.8-VK7-18-H1-CR-1
Download the CAD
115.8-VK8-18-H1-CR-1
Download the CAD
115.8-SCH-18-H1-CR-1
Download the CAD
115.8-VDE-18-H1-CR-1
Download the CAD
115.8-DK-18-H1-SW-1
Download the CAD
115.8-VK7-18-H1-SW-1
Download the CAD
115.8-VK8-18-H1-SW-1
Download the CAD
115.8-SCH-18-H1-SW-1
Download the CAD
115.8-VDE-18-H1-SW-1
Download the CAD
18
(.71)
28
(1.10)
4
(.16)
Type 2 - With Latch Bracket

Dimensions in:

millimeters
(inches)

Part Number A
Latch Distance
d h
Chrome Plated Locating Ring Black Finish Locating Ring
Type DK Type VK7 Type VK8 Type SCH Type VDE Type DK Type VK7 Type VK8 Type SCH Type VDE
115.8-DK-18-H1-CR-2
Download the CAD
115.8-VK7-18-H1-CR-2
Download the CAD
115.8-VK8-18-H1-CR-2
Download the CAD
115.8-SCH-18-H1-CR-2
Download the CAD
115.8-VDE-18-H1-CR-2
Download the CAD
115.8-DK-18-H1-SW-2
Download the CAD
115.8-VK7-18-H1-SW-2
Download the CAD
115.8-VK8-18-H1-SW-2
Download the CAD
115.8-SCH-18-H1-SW-2
Download the CAD
115.8-VDE-18-H1-SW-2
Download the CAD
18
(.71)
28
(1.10)
4
(.16)