Metric Size, Zinc Die-Cast
Hook-Type Latches
Not Lockable, Operation with Various Components
GN 115.8
RoHS Compliant

 
Specification
Information

Latch housing: Zinc die-cast
Locating ring: Zinc die-cast, chrome plated or with black textured powder coated finish
Latch hardware: Steel, zinc-plated
Handle: Matte black plastic (Polyamide PA)
Cover cap (Types RG, KG, HG): Light gray plastic (Polyamide PA)

Types:
SG - with star knob
SK - with large wing knob
ST - with T-handle knob
RG - with GN 7336 knurled knob
KG - with small wing knob
HG - with lever

Shipping

GN 115.8 hook-type latches with hook and latch bracket are mainly used for sliding doors and flaps. The locking action is in radial direction to the axis of rotation, resulting in a wide variety of different uses.
Latches are supplied with the hook enclosed loose
Hook-type latches with other latch distances (A) or other pivoting ratios (R) are available upon request.
For sheet metal punches for door locks/latches, see GN 123.

See also Assembly Instructions and Operating Instructions.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type 1 - Without Latch Bracket

Dimensions in:

millimeters
(inches)

Part Number A
Latch Dis- tance
d h
Chrome Plated Locating Ring Black Finish Locating Ring
Type SG Type SK Type ST Type RG Type KG Type HG Type SG Type SK Type ST Type RG Type KG Type HG
115.8-SG-18-H1-CR-1
Download the CAD
- - 115.8-RG-18-H1-CR-1
Download the CAD
115.8-KG-18-H1-CR-1
Download the CAD
115.8-HG-18-H1-CR-1
Download the CAD
115.8-SG-18-H1-SW-1
Download the CAD
- - 115.8-RG-18-H1-SW-1
Download the CAD
115.8-KG-18-H1-SW-1
Download the CAD
115.8-HG-18-H1-SW-1
Download the CAD
18
(.71)
28
(1.10)
4
(.16)
- 115.8-SK-18-H1-CR-1
Download the CAD
115.8-ST-18-H1-CR-1
Download the CAD
- - - - 115.8-SK-18-H1-SW-1
Download the CAD
115.8-ST-18-H1-SW-1
Download the CAD
- - - 18
(.71)
32
(1.26)
6
(.24)
Type 2 - With Latch Bracket

Dimensions in:

millimeters
(inches)

Part Number A
Latch Dis- tance
d h
Chrome Plated Locating Ring Black Finish Locating Ring
Type SG Type SK Type ST Type RG Type KG Type HG Type SG Type SK Type ST Type RG Type KG Type HG
115.8-SG-18-H1-CR-2
Download the CAD
- - 115.8-RG-18-H1-CR-2
Download the CAD
115.8-KG-18-H1-CR-2
Download the CAD
115.8-HG-18-H1-CR-2
Download the CAD
115.8-SG-18-H1-SW-2
Download the CAD
- - 115.8-RG-18-H1-SW-2
Download the CAD
115.8-KG-18-H1-SW-2
Download the CAD
115.8-HG-18-H1-SW-2
Download the CAD
18
(.71)
28
(1.10)
4
(.16)
- 115.8-SK-18-H1-CR-2
Download the CAD
115.8-ST-18-H1-CR-2
Download the CAD
- - - - 115.8-SK-18-H1-SW-2
Download the CAD
115.8-ST-18-H1-SW-2
Download the CAD
- - - 18
(.71)
32
(1.26)
6
(.24)