Metric Size, Zinc Die-Cast
Door Locking Mechanisms
GN 115
RoHS Compliant

  This line drawing is movable on the page...just click and drag!
Specification
Information
Lock housing: Zinc die-cast, chrome plated
Lock hardware: Steel, zinc-plated, blue passivated finish
Hand knob: Black glass filled nylon plastic

Shipping

The GN 115 locks are economical. They offer a straight-forward locking action rather than a locking and clamping action.
The choice of 22 differently shaped catch plates provides a range of latching distances from 4 to 50 mm, or .157 to 1.97 inches.
Locks with key operation are supplied with two keys.
Key can be removed from lock in both open and locked positions.
In the standard key lock versions, all locks can be operated with the identical key.
Locks requiring different keys are available upon request.
For sheet metal punches for door locks, see GN 123.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
Hand Operated Locks Table

Dimensions in:

millimeters
(inches)

Part Number A
Latching Distance
d
type SG
d
types
SK, ST
h
type SG
h
types
SK, ST
Type SG
Star Knob
Type SK
Wing Nut
Type ST
T-Handle
115-SG-4
Download the CAD
115-SK-4
Download the CAD
115-ST-4
Download the CAD
4
(.16)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-6
Download the CAD
115-SK-6
Download the CAD
115-ST-6
Download the CAD
6
(.24)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-8
Download the CAD
115-SK-8
Download the CAD
115-ST-8
Download the CAD
8
(.31)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-10
Download the CAD
115-SK-10
Download the CAD
115-ST-10
Download the CAD
10
(.39)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-13
Download the CAD
115-SK-13
Download the CAD
115-ST-13
Download the CAD
13
(.51)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-14
Download the CAD
115-SK-14
Download the CAD
115-ST-14
Download the CAD
14
(.55)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-16
Download the CAD
115-SK-16
Download the CAD
115-ST-16
Download the CAD
16
(.63)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-18
Download the CAD
115-SK-18
Download the CAD
115-ST-18
Download the CAD
18
(.71)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-20
Download the CAD
115-SK-20
Download the CAD
115-ST-20
Download the CAD
20
(.79)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-22
Download the CAD
115-SK-22
Download the CAD
115-ST-22
Download the CAD
22
(.87)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
Part Number A
Latching Distance
d
type SG
d
types
SK, ST
h
type SG
h
types
SK, ST
Type SG
Star Knob
Type SK
Wing Nut
Type ST
T-Handle
115-SG-24
Download the CAD
115-SK-24
Download the CAD
115-ST-24
Download the CAD
24
(.94)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-26
Download the CAD
115-SK-26
Download the CAD
115-ST-26
Download the CAD
26
(1.02)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-28
Download the CAD
115-SK-28
Download the CAD
115-ST-28
Download the CAD
28
(1.10)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-30
Download the CAD
115-SK-30
Download the CAD
115-ST-30
Download the CAD
30
(1.18)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-32
Download the CAD
115-SK-32
Download the CAD
115-ST-32
Download the CAD
32
(1.26)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-34
Download the CAD
115-SK-34
Download the CAD
115-ST-34
Download the CAD
34
(1.34)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-36
Download the CAD
115-SK-36
Download the CAD
115-ST-36
Download the CAD
36
(1.42)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-38
Download the CAD
115-SK-38
Download the CAD
115-ST-38
Download the CAD
38
(1.50)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-40
Download the CAD
115-SK-40
Download the CAD
115-ST-40
Download the CAD
40
(1.57)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-42
Download the CAD
115-SK-42
Download the CAD
115-ST-42
Download the CAD
42
(1.65)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-45
Download the CAD
115-SK-45
Download the CAD
115-ST-45
Download the CAD
45
(1.77)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SG-50
Download the CAD
115-SK-50
Download the CAD
115-ST-50
Download the CAD
50
(1.97)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
 
Hand Operated Locks with Key Table

Dimensions in:

millimeters
(inches)

Part Number A
Latching Distance
d
type SK
d
types
SCK, SCT
h
type SK

h
types
SCK, SCT

Type SC
Standard
with Key
Type SCK
Wing Nut
with Key
Type SCT
T-Handle
with Key
115-SC-4
Download the CAD
115-SCK-4
Download the CAD
115-SCT-4
Download the CAD
4
(.16)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-6
Download the CAD
115-SCK-6
Download the CAD
115-SCT-6
Download the CAD
6
(.24)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-8
Download the CAD
115-SCK-8
Download the CAD
115-SCT-8
Download the CAD
8
(.31)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-10
Download the CAD
115-SCK-10
Download the CAD
115-SCT-10
Download the CAD
10
(.39)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-13
Download the CAD
115-SCK-13
Download the CAD
115-SCT-13
Download the CAD
13
(.51)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-14
Download the CAD
115-SCK-14
Download the CAD
115-SCT-14
Download the CAD
14
(.55)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-16
Download the CAD
115-SCK-16
Download the CAD
115-SCT-16
Download the CAD
16
(.63)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-18
Download the CAD
115-SCK-18
Download the CAD
115-SCT-18
Download the CAD
18
(.71)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-20
Download the CAD
115-SCK-20
Download the CAD
115-SCT-20
Download the CAD
20
(.79)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-22
Download the CAD
115-SCK-22
Download the CAD
115-SCT-22
Download the CAD
22
(.87)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-24
Download the CAD
115-SCK-24
Download the CAD
115-SCT-24
Download the CAD
24
(.94)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-26
Download the CAD
115-SCK-26
Download the CAD
115-SCT-26
Download the CAD
26
(1.02)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
Part Number A
Latching Distance
d
type SK
d
types
SCK, SCT
h
type SK

h
types
SCK, SCT

Type SC
Standard
with Key
Type SCK
Wing Nut
with Key
Type SCT
T-Handle
with Key
115-SC-28
Download the CAD
115-SCK-28
Download the CAD
115-SCT-28
Download the CAD
28
(1.10)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-30
Download the CAD
115-SCK-30
Download the CAD
115-SCT-30
Download the CAD
30
(1.18)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-32
Download the CAD
115-SCK-32
Download the CAD
115-SCT-32
Download the CAD
32
(1.26)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-34
Download the CAD
115-SCK-34
Download the CAD
115-SCT-34
Download the CAD
34
(1.34)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-36
Download the CAD
115-SCK-36
Download the CAD
115-SCT-36
Download the CAD
36
(1.42)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-38
Download the CAD
115-SCK-38
Download the CAD
115-SCT-38
Download the CAD
38
(1.50)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-40
Download the CAD
115-SCK-40
Download the CAD
115-SCT-40
Download the CAD
40
(1.57)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-42
Download the CAD
115-SCK-42
Download the CAD
115-SCT-42
Download the CAD
42
(1.65)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-45
Download the CAD
115-SCK-45
Download the CAD
115-SCT-45
Download the CAD
45
(1.77)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
115-SC-50
Download the CAD
115-SCK-50
Download the CAD
115-SCT-50
Download the CAD
50
(1.97)
28
(1.10)
32
(1.26)
4
(.16)
6
(.24)
Specialty Key Locks Table

Dimensions in:

millimeters
(inches)

Part Number A
Latching Distance
d
h
Type DK
Triangular
Spindle
Type VK7
Square
Spindle
Type VDE
Double Bit
Spindle
115-DK-4
Download the CAD
115-VK7-4
Download the CAD
115-VDE-4
Download the CAD
4
(.16)
28
(1.10)
4
(.16)
115-DK-6
Download the CAD
115-VK7-6
Download the CAD
115-VDE-6
Download the CAD
6
(.24)
28
(1.10)
4
(.16)
115-DK-8
Download the CAD
115-VK7-8
Download the CAD
115-VDE-8
Download the CAD
8
(.31)
28
(1.10)
4
(.16)
115-DK-10
Download the CAD
115-VK7-10
Download the CAD
115-VDE-10
Download the CAD
10
(.39)
28
(1.10)
4
(.16)
115-DK-13
Download the CAD
115-VK7-13
Download the CAD
115-VDE-13
Download the CAD
13
(.51)
28
(1.10)
4
(.16)
115-DK-14
Download the CAD
115-VK7-14
Download the CAD
115-VDE-14
Download the CAD
14
(.55)
28
(1.10)
4
(.16)
115-DK-16
Download the CAD
115-VK7-16
Download the CAD
115-VDE-16
Download the CAD
16
(.63)
28
(1.10)
4
(.16)
115-DK-18
Download the CAD
115-VK7-18
Download the CAD
115-VDE-18
Download the CAD
18
(.71)
28
(1.10)
4
(.16)
115-DK-20
Download the CAD
115-VK7-20
Download the CAD
115-VDE-20
Download the CAD
20
(.79)
28
(1.10)
4
(.16)
115-DK-22
Download the CAD
115-VK7-22
Download the CAD
115-VDE-22
Download the CAD
22
(.87)
28
(1.10)
4
(.16)
115-DK-24
Download the CAD
115-VK7-24
Download the CAD
115-VDE-24
Download the CAD
24
(.94)
28
(1.10)
4
(.16)
Part Number A
Latching Distance
d
h
Type DK
Triangular
Spindle
Type VK
Square
Spindle
Type VDE
Double Bit
Spindle
115-DK-26
Download the CAD
115-VK7-26
Download the CAD
115-VDE-26
Download the CAD
26
(1.02)
28
(1.10)
4
(.16)
115-DK-28
Download the CAD
115-VK7-28
Download the CAD
115-VDE-28
Download the CAD
28
(1.10)
28
(1.10)
4
(.16)
115-DK-30
Download the CAD
115-VK7-30
Download the CAD
115-VDE-30
Download the CAD
30
(1.18)
28
(1.10)
4
(.16)
115-DK-32
Download the CAD
115-VK7-32
Download the CAD
115-VDE-32
Download the CAD
32
(1.26)
28
(1.10)
4
(.16)
115-DK-34
Download the CAD
115-VK7-34
Download the CAD
115-VDE-34
Download the CAD
34
(1.34)
28
(1.10)
4
(.16)
115-DK-36
Download the CAD
115-VK7-36
Download the CAD
115-VDE-36
Download the CAD
36
(1.42)
28
(1.10)
4
(.16)
115-DK-38
Download the CAD
115-VK7-38
Download the CAD
115-VDE-38
Download the CAD
38
(1.50)
28
(1.10)
4
(.16)
115-DK-40
Download the CAD
115-VK7-40
Download the CAD
115-VDE-40
Download the CAD
40
(1.57)
28
(1.10)
4
(.16)
115-DK-42
Download the CAD
115-VK7-42
Download the CAD
115-VDE-42
Download the CAD
42
(1.65)
28
(1.10)
4
(.16)
115-DK-45
Download the CAD
115-VK7-45
Download the CAD
115-VDE-45
Download the CAD
45
(1.77)
28
(1.10)
4
(.16)
115-DK-50
Download the CAD
115-VK7-50
Download the CAD
115-VDE-50
Download the CAD
50
(1.97)
28
(1.10)
4
(.16)
Keys for Door Locking Mechanisms
Part Number
Type
For Triangular Spindle
For Spindle with Slot
For Square Spindle V7
For Square Spindle V8
For Double Bit Spindle
   

Technical and Assembly Instructions

By turning the lock, limited to max 90, the latch is moved
behind the frame. Thus the opening of the door or shutter
is prevented.
The latch protrudes slightly towards the outside.
The sketch on the right shows the hole required through
which the lock is installed.
The mechanism is inserted through the hole from the front
and the hexagon nut can be fitted from the back.