Metric Size,
Door Locks
GN 117
RoHS Compliant


 
Specification
Information

Cam, spacer tube and spindle: Zinc plated and yellow passivated finish
Hand knob (for Type SG): Black technopolymer (Polyamide), DIN 6336 Type K

Shipping

GN 117 door locks are vibration proof and have a large drawing range of up to 10 mm. Locking is achieved by turning the knob clockwise.
Installation is simple and therefore economical.
Type GB with threaded rod permits the use of other types of handles or levers in place of the hand knob.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
T1...T7
(Door Thickness)
Z1 - Z15
( Door Frame Thickness)
Type SG
With Hand Knob
Type GB
With Threaded Stud
1.5 - 3 
0 - 9
3 - 12
6 - 15
9 - 18
12 - 21
15 - 24
18 - 27
21 - 30
24 - 33
27 - 36
30 - 39
33 - 42
36 - 45
39 - 48
42 - 51
3 - 4.5  
0 - 9
3 - 12
6 - 15
9 - 18
12 - 21
15 - 24
18 - 27
21 - 30
24 - 33
27 - 36
30 - 39
33 - 42
36 - 45
39 - 48
42 - 51
4.5 - 6  
0 - 9
3 - 12
6 - 15
9 - 18
12 - 21
15 - 24
18 - 27
21 - 30
24 - 33
27 - 36
30 - 39
33 - 42
36 - 45
39 - 48
42 - 51
6 - 7.5  
0 - 9
3 - 12
6 - 15
9 - 18
12 - 21
15 - 24
18 - 27
21 - 30
24 - 33
27 - 36
30 - 39
33 - 42
36 - 45
39 - 48
42 - 51
7.5 - 9  
0 - 9
3 - 12
6 - 15
9 - 18
12 - 21
15 - 24
18 - 27
21 - 30
24 - 33
27 - 36
30 - 39
33 - 42
36 - 45
39 - 48
42 - 51
9 - 10.5  
0 - 9
3 - 12
6 - 15
9 - 18
12 - 21
15 - 24
18 - 27
21 - 30
24 - 33
27 - 36
30 - 39
33 - 42
36 - 45
39 - 48
42 - 51
10.5 - 12  
0 - 9
3 - 12
6 - 15
9 - 18
12 - 21
15 - 24
18 - 27
21 - 30
24 - 33
27 - 36
30 - 39
33 - 42
36 - 45
39 - 48
42 - 51
T + Z
Maximum Bolt
Length l max.
</= 13.5
31
(1.22)
</= 18
35.5
(1.40)
</= 22.5
40
(1.57)
</= 27
44.5
(1.75)
</= 31.5
49
(1.93)
</= 36
53.5
(2.11)
</= 40.5
58
(2.37)
</= 45
62.5
(2.46)
</= 49.5
67
(2.64)
</= 54
71.5
(2.81)
</= 58.5
76
(2.99)
</= 63
80.5
(3.17)