1
Metric Size, Stainless Steel
Door Locks
GN 119-NI
wo

GN 119-NI
RoHS Compliant


  GN 119-NI
Specification
Information

Lock housing, spindle and spacer: Stainless steel, European Standard 1.4305 (American Standard 303)
Star knob for SG version: Stainless steel, shot-blasted finish, European standard No. 1.4301
(American standard 304 series), GN 5334 type
Cam: Stainless steel, European Standard 1.4306 (American Standard 304)

Shipping

GN 119-NI door locks have a drawing range of 10 mm. Locking is achieved by turning the door lock clockwise.
The operating spindle is fitted with an O-ring to prevent the penetration of water.
Keys (zinc plated) may be ordered as shown below.
For sheet metal punches for door locks, see GN 123.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
A1...A9
Clamping Range
(Door Width +
Frame Width)
Type SG
With Star Knob
Type DK
With Triangular Spindle
Type VK
With Square Spindle
Type VDE
With Double Bit
Spindle
17-25
22-30
27-35
32-40
37-45
42-50
47-55
52-60
57-65
Keys for Door Locks
Part Number
Type
For Triangle Spindle
For Square Spindle
For Double Bit Spindle