Metric Size, Zinc Die-Cast
Keys for Locks
GN 119.2
RoHS Compliant

 

This line drawing is movable on the page...just click and drag!

Specification
Information

Key: Zinc die-cast, plastic coated black textured finish
Types:
DK6.5 - For trianglular spindle with triangle h = 6.5 mm
DK7 - For trianglular spindle with triangle h = 7 mm
VK6 - For square spindle with square A/F = 6 mm
VK7 - For square spindle with square A/F = 7 mm
VK8 - For square spindle with square A/F = 8 mm
VDE5 - For double bit spindle with double bit d2 = 5 mm

Shipping

GN keys are suitable for these door locks:
GN 115 Zinc Die-Cast Door Locking Mechanisms
GN 115-NI Stainless Steel Door Locking Mechanisms
GN 115.1 Zinc Die-Cast Mini-Locks
GN 116.1 Zinc Die-Cast Door Locking Mechanisms
GN 119 Zinc Die-Cast Door Locking Mechanisms
GN 119-NI Stainless Steel Door Locking Mechanisms
GN 516 Zinc Die-Cast Compression Latches

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)

Dimensions in:

millimeters
(inches)

Part Number l1 l2 b d1
d2
h
s
A/F
For Locks
Type
DK 6.5
Type
DK7
Type
VK6
Type
VK7
Type
VK8
Type
VDE5
119.2-55-DK6.5-SW -- 119.2-55-VK6-SW -- -- -- 55
(2.17)
34
(1.34)
32
(1.26)
11.4
(.45)
-- 6.7
(.27)
1.3
(.05)
6
(.24)
GN 115.1
GN 115.6
-- 119.2-86-DK7-SW -- 119.2-86-VK7-SW -- 119.2-86-VDE5-SW 86
(3.39)
53
(2.09)
50
(1.97)
14
(.55)
5.6
(.22)
7
(.28)
1.8
(.07)
7
(.28)
GN 115
GN 115-NI
GN 115.7
GN 116.1
-- -- -- -- 119.2-86-VK8-SW -- 86
(3.39)
53
(2.09)
50
(1.97)
14
(.55)
-- -- -- 8
(.31)
GN 119
GN 119-NI
GN 516