Metric Size,
Door Locking Mechanisms with Cabinet U-Handle
GN 119.3

RoHS Compliant


 
Specification
Information

U-handle: Zinc die cast, black powder coated RAL 9005, textured finish; or silver powder coated RAL 9006, textured finish
Cam: Stamped steel sheet, zinc plated, blue passivated finish
Lock housing and spindle: Steel, zinc plated, blue passivated finish
Spacer bushing: Aluminum

Shipping

GN 119.3 door locking mechanisms are used when the application requires both a locking mechanism and a handle.
The cabinet U-handle with integrated lock is an attractively designed and cost-effective solution.
Locking mechanisms have a drawing range of 10 mm. Locking is achieved by turning the door lock clockwise.
GN 119.2 keys (zinc plated) may be ordered below.
For sheet metal punches for door locks, see GN 123.

 

Technical and Assembly Instructions

When the latch is turned clockwise, the stepped door locking cam engages behind the door frame and pulls the door shut.

The large drawing range of 10 mm also allows doors with sealing strips to be locked without any problems. If clamping range A is selected, the sealing strip may have to be taken into account.

For mounting, the door is fitted with two bored holes as shown in the outline drawing opposite, attached at a distance of 23 mm from the door frame.

The threaded spindle (M22 x 1.5 mm) has 4 surfaces, allowing the cabinet U-handle also to be used with the standard bore holes of GN 119 door latches.

The locking enclosure with preassembled operating bolt is pushed through from the front and fixed in place with the hexagonal nut. The spacer bushing and the door locking bar is then assembled on at the back and fixed in place with the hexagonal screw.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
A1...A9
Clamping Range
(Door Width +
Frame Width)
Black Handle Silver Handle
Type DK
With Triangular Spindle
Type VK7
With Square Spindle A/F7
Type VK8
With Square Spindle A/F8
Type VDE
With Double Bit
Spindle
Type DK
With Triangular Spindle
Type VK7
With Square Spindle A/F7
Type VK8
With Square Spindle A/F8
Type VDE
With Double Bit
Spindle
17-25
22-30
27-35
32-40
37-45
42-50
47-55
52-60
57-65
Keys for Door Locks
Part Number
Type
For Triangle Spindle
For A/F7 Square Spindle
For A/F8 Square Spindle
For Double Bit Spindle