Metric Size, Zinc Die-Cast
Door Locks
GN 119
wo



RoHS Compliant


 
Specification
Information

Lock housing and spindle: Zinc die cast, chrome plated
Cam: Sheet steel, zinc plated
Spacer: Aluminum

Shipping

GN 119 door locks have a drawing range of 10 mm. Locking is achieved by turning the door lock clockwise.
The operating spindle is fitted with an O-ring to prevent the penetration of water.
Keys (zinc plated) may be ordered as shown below.
For sheet metal punches for door locks, see GN 123.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
A1...A9
Clamping Range
(Door Width +
Frame Width)
Type DK
With Triangular Spindle
Type VK
With Square Spindle
Type VDE
With Double Bit
Spindle
17-25
22-30
27-35
32-40
37-45
42-50
47-55
52-60
57-65
Keys for Door Locks
Part Number
Type
For Triangular Spindle
For Spindle with Slot
For Square Spindle V7
For Square Spindle V8
For Double Bit Spindle