Metric Size
Opening Handles
For GN 115 and GN 119 Series Locks
GN 120.1

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle: Technopolymer plastic (Polyamid PA), black, matte finish

Shipping

GN 120.1 opening handles are suitable for use with:
GN 115 and GN 119 series door locks
GN 315.1 snap locks
GN 516 series compression latches

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters

Part Number
d
s
b
h1
h2
l
length
for locks
31
(1.22)
20.5
(.81)
2
(.08)
6
(.24)
18
(.71)
35
(1.38)
GN 115
Types DK, VK7, VK8, VDE, SC
35
(1.38)
20.5
(.81)
2
(.08)
8
(.31)
18
(.71)
36
(1.42)
GN 119
Types DK, VK, VDE, and GN 315.1