Metric Size, Plastic
Protective Caps
for Door Locks
GN 120


RoHS Compliant

 
Specification
Information

Cap: Plastic (Polyethylene), black

Shipping

GN 120 protective caps can be used with GN 115, GN 115-NI, GN 115.1, GN 119, and GN 119-NI door locks.

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d s b h1 h2 l
Length
For Locks
120-29-14.5
Download the CAD
29
(1.14)
14.5
(.57)
2
(.08)
6
(.24)
11
(.43)
18.5
(.73)
GN 115.1
120-36-20.5
Download the CAD
36
(1.42)
20.5
(.81)
2
(.08)
8
(.31)
12
(.47)
23
(.91)
GN 115, GN 115-NI, GN 119, GN 119-NI