Metric Size, Zinc Die-Cast
Adjustable Alignment Hinges
With Alignment Bushings
GN 127


RoHS Compliant



 
Specification
Information
Hinge body: Zinc die-cast, black powder coated finish
Adjustment bushings: Zinc die-cast, black powder coated finish
Hinge pin: Stainless steel, European Standard 1.4301
(American Standard 304 series)
Both dimensions, inch and metric, are interchangeable

Shipping

The GN 127 hinge offers the following advantages:
Mounting position is adjustable; Type H is adjustable vertically, Type B is adjustable horizontally, and Type HB is adjustable horizontally as well as vertically.
There are no oblong holes reducing the contact area of the screw head. In addition, the serration on the back of the bushing prevents the hinge from moving. Arrow points in illustration indicate the zero reference mark for ease of installation.
The adjustment ability permits a technically and optically perfect alignment of the door to its frame.
Click for load ratings for metal hinges.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components.

Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
Type H Table

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d
h1
h2
m1
m2
76
(2.99)
60
(2.36)
8
(.31)
8
(.31)
15
(.59)
42
(1.65)
34
(1.34)
 
Type B Table
 
Part Number
l1
l2
d
h1
h2
m1
m2
76
(2.99)
60
(2.36)
8
(.31)
8
(.31)
15
(.59)
42
(1.65)
34
(1.34)
 
Type HB Table
Part Number
l1
l2
d
h1
h2
m1
m2
76
(2.99)
60
(2.36)
8
(.31)
8
(.31)
15
(.59)
42
(1.65)
34
(1.34)