Stainless Steel or Aluminum
Weldable Hinges
GN 128.2

RoHS Compliant
 
Specification
Information

Hinge body:
NI version - Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
A4 version - Stainless steel, European Standard No. 1.4401 (American Standard Series 316)
AL version - Aluminum, weldable, 3.3206
Pin and washer: European Standard No. 1.4405 (American Standard Series 303)
Both dimensions, inch and metric, are interchangeable

Shipping

GN 128 hinges are produced from drawn weldable profiled stainless steel or aluminum extrusions.
The hinge pin is retained in the lower half.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
   
l
d1
d2
Hinge Pin
s1
s2
NI Version
A4 Version
AL Version
--
60
(2.36)
10
(.39)
6
(.24)
12
(.47)
2
(.08)
80
(3.15)

13
(.51)

8
(.31)
15.5
(.61)
2
(.08)
100
(3.94)
16
(.63)
10
(.39)
20
(.79)
3
(.12)
120
(4.72)
16
(.63)
11
(.43)
20
(.79)
3
(.12)
--
150
(5.91)

20
(.79)

13
(.51)
25.5
(1.00)
3
(.12)
--
180
(7.09)
20
(.79)
14
(.55)
25.5
(1.00)
3
(.12)