Steel
Weldable Hinges
GN 128

 

RoHS Compliant
 
Specification
Information

Hinge body: Types ST, STS and STL--Steel, plain finish
Type STL--Brass, turned, plain finish
Washer: Brass
Hinge pin: Steel
DIN 71412-D lubricating nipple: Steel, zinc-plated
Both dimensions, inch and metric, are interchangeable

Shipping

GN 128 hinges are produced from drawn weldable profiled steel extrusions.
Types ST, STS and MS feature a hinge pin fixed in the lower half of hinge. Type STL with loose steel pin allows easy installation when attaching several hinges in parallel, or if the door is very heavy.
The upper half of Type STS hinge has an additional DIN 71412-D lubricating nipple, which allows the hinges to be lubricated without dismantling them.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l
length
d1
d2
Pin
s1
s2
Type ST
with Fixed Steel Pin
Type MS
with Fixed Brass Pin
Type STL
with Loose Steel Pin
Type STS
with Fixed Steel Pin and Lubricating Nipple
Types ST and MS
Types STL and STS
--
--
40
(1.57)
--
8
(.31)
5
(.20)
10
(.39)
2
(.08)
--
--
50
(1.97)
--
8
(.31)
5
(.20)
10
(.39)
2
(.08)
--
--
60
(2.36)
--
10
(.39)
6
(.24)
12
(.47)
2
(.08)
80
(3.15)
80
(3.15)

13
(.51)

8
(.31)
15.5
(.61)
2
(.08)
100
(3.94)
100
(3.94)
16
(.63)
10
(.39)
20
(.79)
3
(.12)
120
(4.72)
120
(4.72)
16
(.63)
11
(.43)
20
(.79)
3
(.12)
135
(5.31)
135
(5.31)
18
(.71)
12
(.47)
23
(.91)
3
(.12)
150
(5.91)
150
(5.91)
20
(.79)
13
(.51)
25.5
(1.00)
3
(.12)
180
(7.09)
180
(7.09)
20
(.79)
14
(.55)
25.5
(1.00)
3
(.12)
200
(7.87
200
(7.87
23
(.91)
16
(.63)
28.5
(1.12)
3
(.12)