Metric Size, Steel
Hinges
GN 129.3
RoHS Compliant


 
Specification
Information

Hinge body: Steel, zinc-plated, blue passivated finish
Hinge pin: Brass, nickel-plated
Hinge washer: Brass, nickel-plated

GN 129.3 hinges are used for doors which are flush with the frame on the outside.
These hinges can be easily mounted from the user's side using DIN 912 socket cap screws.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number l1 l2 b d1 d2 d3
Hinge Pin
h l3 l4
max.
l5 l6
max.
l7 l8 m1 m2 m3 t
129.3-66-55-A-ST
Download the CAD
66
(2.60)
55
(2.17)
18
(.71)
8.4
(.33)
15
(.59)
8
(.31)
18
(.71)
24
(.94)
42
(1.65)
12
(.47)
29
(1.14)
32
(1.26)
26
(1.02)
41
(1.61)
37
(1.46)
-- 9
(.35)
129.3-91-55-A-ST
Download the CAD
91
(3.58)
55
(2.17)
18
(.71)
8.4
(.33) 
15
(.59)
8
(.31)
18
(.71)
24
(.94)
67
(2.64)
12
(.47)
29
(1.14)
32
(1.26)
51
(2.01)
41
(1.61)
37
(1.46)
25
(.98)
9
(.35)