Metric Size, Steel Zinc-Plated
Hinges
2 Part Lift-Off and 3 Part Solid
GN 129
wo
RoHS Compliant


 
Specification
Information

Hinge body: Steel, zinc-plated, blue passivated finish
Hinge pin: Brass, nickel-plated
Hinge washers: Brass, nickel-plated
Hex nut: Steel, zinc-plated, blue passivated finish
Serrated washer: Steel, zinc-plated, blue passivated
finish

Shipping

The GN 129 hinges are used for hatch type doors. The two part hinge allows the door to be unhinged.
Adjustable Alignment Hinges GN 127.



CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number s
Square
b d1
Thread
d2
Hinge Pin
h1 h2 l1 l2 l3 m1 m2
2 Parts
Lift-Off
3 Parts
Solid
12WNG7
Download the CAD
12WNG8
Download the CAD
12
(0.47)
15
(.59)
M6 x 1.0  6
(.24)
39.2
(1.54)
25.6
(1.01)
10
(.39)
14
(.55)
10
(.39)
27.2
(1.07)
13.6
(.54)
16WNG7
Download the CAD
16WNG8
Download the CAD
16
(.63)
20
(.79)
M8 x 1.25  8
(.31)
49
(1.93)
32.5
(1.28)
14
(.55)
22
(.87)
14
(.55)
33
(1.30)
16.5
(.65)
Method of Installation