Steel or Stainless Steel
Sheet Metal Hinges
With Bores for Cylinder Head Screws or Countersunk Screws
GN 136

RoHS Compliant
 
Specification
Information
Hinge body: Steel, zinc-plated, blue passivated finish or stainless steel, European standard 1.4301 (American Standard 304 series)
Hinge pin: Stainless steel, European standard 1.4301 (American Standard 304 series), riveted
Steel versions available in Type B and Type C
Stainless steel versions available in all types

Shipping

GN 136 sheet metal hinges are a low-cost option for light load applications.
*Various metric and inch size fasteners and kit packaging available upon request.
Click for load ratings for metal hinges.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A - Without Bores, for Welding

Dimensions in:

millimeters
(inches)

Part Number
Stainless Steel
l1
l2
d1
40
(1.57)
40
(1.57)
4
(.16)
50
(1.97)
50
(1.97)
6
(.24)
60
(2.36)
60
(2.36)
8
(.31)
 
Type B - With Bores for Cylinder Head Screws / Pan Head Screws

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1

d2

m1
m2
Steel
Stainless Steel
40
(1.57)
40
(1.57)
4
(.16)
4.2
(.17)
25
(.98)
25
(.98)
50
(1.97)
50
(1.97)
6
(.24)
5.2
(.21)
30
(1.18)
30
(1.18)
60
(2.36)
60
(2.36)
8
(.31)
5.2
(.21)
36
(1.42)
36
(1.42)
 
Type C - With Bores for Countersunk Screws

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
m1
m2
Steel
Stainless Steel
40
(1.57)
40
(1.57)
4
(.16)
25
(.98)
25
(.98)
50
(1.97)
50
(1.97)
6
(.24)
30
(1.18)
30
(1.18)
60
(2.36)
60
(2.36)
8
(.31)
36
(1.42)
36
(1.42)