Metric Size, Zinc Die Cast
Hinges
With 2 x 2 Threaded Blind Bores
GN 138
RoHS Compliant
 
Specification
Information

Hinge body: Zinc die cast, black powder coated textured finish (SW) or silver powder coated textured finish (SR)
Hinge pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)

Shipping

With their attractive design, GN 138 hinges are suitable for use in plants and on machinery where a well-designed and stylish appearance is important.
The concealed and tamper-proof mounting from the rear highlights and enhances the special appearance of the hinge.
Dimensions l1 / l2 and drill hole spacings m1 / m2 match those of GN 237 / EN 237.1 hinges and can be used in place of them.
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
l4
l5
m1
m2
t
Zinc Die-Cast, Black
Zinc Die-Cast, Silver
138-ZD-40-42-A-SR
Download the CAD
40
(1.57)
42
(1.65)
M5 x .8
6
(.24)
14
(.55)
8
(.31)
34
(1.34)
12
(.47)
18
(.71)
25
(.98)
25
(.98)
5
(.20)
138-ZD-50-52-A-SR
Download the CAD
50
(1.97)
52
(2.05)
M6 x 1.0
6
(.24)
18
(.71)
10
(.39)
39
(1.54)
16
(.63)
21
(.83)
30
(1.18)
30
(1.18)
6.5
(.26)
138-ZD-60-62-A-SR
Download the CAD
60
(2.36)
62
(2.44)
M6 x 1.0
8
(.31)
22
(.87)
12
(.47)
47
(1.85)
20
(.79)
24
(.94)
36
(1.42)
36
(1.42)
7.5
(.30)