Metric Size, Zinc Die-Cast
Hinges
Without Safety Switch
GN 139.2
RoHS Compliant
 
Specification
Information

Hinge body: Zinc die-cast, silver metallic powder coated finish
Hinge pin: Stainless steel, European standard 1.4305 (American Standard 303 series)
Available with narrow hinge wing (left in photo) or broad hinge wing (right in photo)

Additional technical information sheet

Shipping

GN 139.2 Hinges without Safety Switch are identical to GN 139.1 except they lack the connector plug.
The compact construction combines safety and attractive design.
Covered bolts on the back make the hinge particularly tamper-proof.
The broad hinge wing version has been designed for mounting on glass or polycarbonate doors.
For version with safety switch, see GN 139.1.
For flat mounting plates, see GN 139.3.
For angled mounting plates, see GN 139.4.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Narrow Hinge Wing Type

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
l3
l4
l5

h1

h2
m1
m2
m3
49
(1.93)
101
(3.98)
30
(1.18)
81
(3.19)
15
(.59)
12
(.47)
22.5
(.89)
71
(2.80)
17
(.67)
27
(1.06)
 
Broad Hinge Wing Type

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
l3
l4
l5

h1

h2
m1
m2
m3
79
(3.11)
101
(3.98)
30
(1.18)
81
(3.19)
30
(1.18)
12
(.47)
22.5
(.89)
71
(2.80)
17
(.67)
50
(1.97)