Metric Size, Zinc Die-Cast
Angled Mounting Plates
For GN 139.1 and GN 139.2 Hinges
GN 139.4
RoHS Compliant
 
Specification
Information

Mounting plate: Zinc die-cast, silver metallic powder coated finish

Shipping

GN 139.4 Angled Mounting Plates allow GN 139.1 and GN 139.2 hinges to be attached between frame and door, i.e., in the door gap.
The long slotted holes also permit attachment to profile systems.
Countersunk screws to assemble the hinges to the mounting plate are included.
For flat mounting plates, see GN 139.3.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
length
101
(4.02)