Metric Size, Stainless Steel
Hinges without Safety Switch
GN 139.6
RoHS Compliant
 
Specification
Information

Hinge body: Stainless steel, A4 (American Standard 316L series), polished finish, Ra < 0.8 µm
Hinge pin: Stainless steel, A4 (American Standard 316L series)

Shipping

Watch a video on these components

GN 139.6 Hinges without Safety Switch are identical to GN 139.5 except they lack the connector plug.
The compact construction combines safety and attractive design.
Covered bolts on the back make the hinge particularly tamper-proof.
For version without safety switch, see GN 139.5.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
l3
l4
l5

h1

h2
m1
m2
m3
m4
76
(2.99)
126
(4.96)
40
(1.57)
99.4
(3.91)
22
(.87)
15.5
(.61)
31.5
(1.24)
88
(3.46)
29
(1.14)
41
(1.61)
9
(.35)