Metric Size, Zinc Die-Cast
Hinges
GN 161.2
RoHS Compliant
 
Specification
Information
Hinge: Zinc die-cast, black powder coated, textured finish or silver (RAL 9006) powder coated, textured finish

Shipping

GN 161.2 hinges are a unique variation with a highly attractive design. The mounting screws are concealed.
During load tests, these hinges were gradually loaded and relieved at room temperature with incrementally increasing force.
For the specified values, an insignificant permanent deformation remained after relieving the load which had no effect on the function and appearance. In most cases, the failure loads are multiples of the specified value.
Indicated load bearing capacities are non-binding recommended values and constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use. Environmental influences and aging may influence these values.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Type R, Fixed Hinge Pin on Right

Dimensions in:

millimeters
(inches)

Part Number
b1
l1
b2
d
Thread
l2
l3
l4
l5
m1
m2
m3
t
Radial load rating (N)
Axial load rating (N)
Black
Silver
32
(1.26)
63
(2.48)
15
(.59)
M5 x .8
17
(.67)
31
(1.22)
6.1
(24)
10
(.39)
19
(.75)
50.8
(2.00)
17
(.67)
10
(.39)
2300
1500
 
Type L, Fixed Hinge Pin on Left

Dimensions in:

millimeters
(inches)

Part Number
b1
l1
b2
d
Thread
l2
l3
l4
l5
m1
m2
m3
t
Radial load rating (N)
Axial load rating (N)
Black
Silver
32
(1.26)
63
(2.48)
15
(.59)
M5 x .8
17
(.67)
31
(1.22)
6.1
(24)
10
(.39)
19
(.75)
50.8
(2.00)
17
(.67)
10
(.39)
2300
1500