Metric Size, Zinc Die-Cast
Hinges
for Aluminum Profiles
GN 161
RoHS Compliant


 
Specification
Information
Hinge: Zinc die-cast, black powder coated, textured finish
Hinge pin: Stainless steel, European Standard 1.4305
(American Standard 303 series)

Shipping

GN 161 hinges were designed for commercially available aluminum profiles.
With the three offered sizes of hinges, 66 different slot widths (n dimension) can be accommodated. To achieve this, the positioning components are set in specially marked recesses in the hinge wings.
The rectagular (8x10 mm) positioning components, two pieces per hinge wing, prevent misalignment. They also support the weight of the door.
To screw the hinges onto the profiles, use special T-nuts with guide step GN 505.
Click for load ratings for metal hinges.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
b
d
h1
h2
l2
l3
l4
57
(2.24)
6.3
(.25)
6
(.24)
12
(.47)
6.5
(.26)
50
(1.97)
28.5
(1.12)
28.5
(1.12)
68
(2.68)
6.3
(.25)
6
(.24)
12
(.47)
6.5
(.26)
50
(1.97)
28.5
(1.12)
40
(1.57)
80
(3.15)
6.3
(.25)
6
(.24)
12
(.47)
6.5
(.26)
50
(1.97)
40
(1.57)
40
(1.57)
 
  Dimensions in:   millimeters
l1 = 57
l1 = 68
l1 = 80
n
slot spacing
m1
m2
n
slot spacing
m1
m2
n
slot spacing
m1
m2
33
16.5
16.5
37.5
16.5
21
42
21
21
34
16.5
17.5
38
16.5
21.5
42.5
21
21.5
35
16.5
18.5
40
16.5
23.5
44.5
21
23.5
35.5
16.5
19
42.5
16.5
26
47
21
26
36.5
16.5
20
44
16.5
27.5
48.5
21
27.5
35
17.5
17.5
47.5
16.5
31
52
21
31
36
17.5
18.5
38.5
17.5
21
43
21.5
21.5
36.5
17.5
19
39
17.5
21.5
45
21.5
23.5
37.5
17.5
20
41
17.5
23.5
47.5
21.5
26
37
18.5
18.5
43.5
17.5
26
49
21.5
27.5
37.5
18.5
19
45
17.5
27.5
52.5
21.5
31
38.5
18.5
20
48.5
17.5
31
47
23.5
23.5
38
19
19
39.5
18.5
21
49.5
23.5
26
39
19
20
40
18.5
21.5
51
23.5
27.5
40
20
20
42
18.5
23.5
54.5
23.5
31
     
44.5
18.5
26
52
26
26
     
46
18.5
27.5
53.5
26
27.5
     
49.5
18.5
31
57
26
31
     
40
19
21
55
27.5
27.5
     
40.5
19
21.5
58.5
27.5
31
     
42.5
19
23.5
62
31
31
     
45
19
26
     
     
46.5
19
27.5
     
     
50
19
31
     
     
41
20
21
     
     
41.5
20
21.5
     
     
43.5
20
23.5
     
     
46
20
26
     
     
47.5
20
27.5
     
 
 
 
51
20
31
 
 
 
 
Opening Angle Range
Installation Hints and Example