Sintered Metal
Cam Latches
Left or Right Hand Type
GN 218
GN 218


RoHS Compliant
GN 218
GN 218
Specification
Information

Cam latch: Sintered metal
Both dimensions, inch and metric, are interchangeable.


Cam latches GN 218 are available as right or left hand models, dependent on how the door should be locked (i.e. in a right or left hand mode). The above illustrations are shown in a left hand mode. In addition to the example shown above using a circlip, a spring or other plastic part can be built in between the door and the latch. This will stiffen the locking action and also simplify assembly.


See our technical section for
bore sizes and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Through Bore
d3 l1 l2 l3
Left Hand Right Hand
8MG50/L
Download the CAD
8MG50/R
Download the CAD
35
(1.38)
8
(.315)
18
(.71)
15
(.59)
7
(.28)
3
(.12)
10MG50/L
Download the CAD
10MG50/R
Download the CAD
10
(.394)
12MG51/L
Download the CAD
12MG51/R
Download the CAD
65
(2.56)
12
(.472)
23
(.91)
20
(.79)
10
(.39)
5
(.20)
16MG52/L
Download the CAD
16MG52/R
Download the CAD
80
(3.15)
16
(.630)
27
(1.06)
24
(.94)
12
(.47)
6
(.24)