Edge Protection Seal Profiles
Material Combination PVC / EPDM
GN 2182
GN 2182


RoHS Compliant
GN 2182
GN 2182
Specification
Information

Clamping profile: Polyvinyl chloride (PVC), black, hardness 70±5 Shore A
Sealing profile:  EPDM (ethylene propylene diene monomer rubber), black, hardness 25 ±5 Shore A
Clamp insert: Steel clamping band

Type A - Upper seal profile
Type D - Side seal profile

General notes
Technical information
Application/construction examples


GN 2182 edge protection seal profiles can be used to seal doors, covers and hatches. The profiles are pressed by hand onto the front of metal sheets and plates. The embedded clamp insert prevents detachment. Glue or other adhesives are not required.
When assembled, the profile should deform slightly according to w2. This ensures an optimal seal. Adherance to the guideline placement radii (r1...r4) is recommended in order to ensure a tight profile seal and to make assembly easier.
Temperature resistant -40-90° C (-40-194° F)

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A - Upper Seal Profile

Dimensions in:

millimeters
(inches)

Part Number h1 l
cutting length in meters/ feet
a
clamping range
metric size / inch gauge size
b h2 r1 r2 r3 w1 w2
up o 50% permissible deformation
2182-14.5-A-20
Download the CAD
14.5
(.57)
20
(65.62)
1 - 2
(19-14)
6.5
(.26)
8
(.31)
40
(1.57)
20
(.79)
10
(.39)
6.5
(.26)
5.25
(.21)
2182-14.5-A-50
Download the CAD
50
(164.04)
 
Type D - Side Seal Profile

Dimensions in:

millimeters
(inches)

Part Number h1 l
cutting length in meters/ feet
a
clamping range
metric size / inch gauge size
b h2 h3 h4 k r1 r2 r3 r4 w1 w2
up o 50% permis- sible deformation
2182-9.5-D-20
Download the CAD
9.5
(.37)
20
(65.62)
1 - 2
(19-14)
9
(.35)
8
(.31)
1.5
(.06)
4
(.16)
3.25
(.13)
15
(.59)
20
(.79)
30
(1.18)
50
(1.97)
8.75
(.34)
6.75
(.27)
2182-9.5-D-50
Download the CAD
50
(164.04)