Edge Protection Profiles
Material PVC
GN 2184
GN 2184


RoHS Compliant
GN 2184
GN 2184
Specification
Information

Profile: Polyvinyl chloride (PVC), black, RAL 9005, textured finish, hardness 70±5 Shore A
Clamp insert: Steel clamping band

General notes
Technical information
Application/construction examples


GN 2184 edge protection profiles are installed on the front edge of metal sheets and plates. They protect the surfaces from damage by sharp edges. The edge finish additionally achieves an optical decorative effect, while the need for potential further treatment such as deburring and chamfering of cut or laser-cut metal sheets is reduced to an absolute minimum.
Adhering to the guideline placement radii (r1-r3) is recommended in order to guarantee permanent profile placement and to make assembly easier. Assembly can be carried out by hand, or alternatively with a soft-face hammer. The embedded clamp insert prevents it from detaching. Glue or other adhesive is not required.
Temperature resistant -40-90° C (-40-194° F).
White and gray colors available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number h1 l
cutting length in meters/ feet
a
clamping range
metric size / inch gauge size
b h2 r1 r2 r3
2184-9.5-SW-20
Download the CAD
9.5
(.37)
20
(65.62)
1 - 2
(19-14)
6.5
(.26)
8
(.31)
15
(.59)
10
(.39)
10
(.39)
2184-9.5-SW-50
Download the CAD
50
(164.04)
2184-14-SW-20
Download the CAD
14
(.55)
20
(65.62)
1 - 4
(19-9)
10.5
(.41)
12
(.47)
25
(.98)
25
(.98)
25
(.98)
2184-14-SW-50
Download the CAD
50
(164.04)