Metric Size, Steel
Finger Grip Handles
With Tapped Holes
GN 224.1
GN 224.1


RoHS Compliant
GN 224.1
GN 224.1
Specification
Information

Handle: Steel, chrome plated
Tapped holes for mounting
Location disks: Zinc die cast, nickel plated

Shipping 

GN 224.1 finger grip handles are supplied with two location disks.
They guarantee a perfect location even with oversize mounting holes in the cabinet. The disks are supplied loose.

Various metric size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
l .25 mm
d2
h
8
(.31)
30
(1.18)
12
(.47)
26
(1.02)
10
(.39)
40
(1.57)
15
(.59)
31
(1.22)