Metric Size, Cast Iron
Cabinet "U" Handles
With Tapped Holes
GN 225
wo
GN 225


RoHS Compliant
GN 225
GN 225
Specification
Information
Handle: Cast Iron, deburred and tumbled
Tapped holes for mounting
Contact faces machined

Shipping 

Cabinet "U" Handles GN 225 are of simple and solid
design. They are best chosen when handles need to be plated or painted.
The tapped holes and contact faces are square and parallel.

Various metric size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
l .5 mm
d2
Tapped
d3
h
t min.
18
(.71)
100
(3.94)
M6 x 1.0
12
(.47)
42
(1.65)
12
(.47)
20
(.79)
112
(4.41)
M8 x 1.25
14
(.55)
47
(1.85)
15
(.59)
22
(.87)
125
(4.92)
M10 x 1.5
16
(.63)
53
(2.09)
18
(.71)
25
(.98)
140
(5.51)
M12 x 1.75
18
(.71)
59
(2.32)
20
(.79)