Stainless Steel
Spacer Plates
For Hinge Series GN 237, GN 337, and GN 437
GN 2370
RoHS Compliant
 
Specification
Information
Spacer plate: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), matte finish

Shipping

Chamfers, different sheet metal thicknesses, or seals could mean that the mounting surfaces of hinges to frame and door are not on the same level.
GN 2370 spacer plates, as accessories of the GN 237, GN 337, and GN 437 family of hinges, are designed dimensionally so that they ensure the appropriate height compensation during mounting by shimming, either individually or in combination.
The second table includes a number of potential compensation heights which can be accomplished by shimming with one or two spacer plates.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l2
s
b1

b2

d
l1
m1
m2
2370-NI-30-1-MT
Download the CAD
30
(1.18)
1
(.04)
10.8
(.42)
6
(.24)
4
(.16)
30
(1.18)
18
(.71)
18
(.71)
2370-NI-30-1.5-MT
Download the CAD
1.5
(.06)
2370-NI-30-3-MT
Download the CAD
3
(.12)
2370-NI-30-5-MT
Download the CAD
5
(.20)
2370-NI-40-1-MT
Download the CAD
40
(1.57)
1
(.04)
14.5
(.57)
7.5
(.29)
5
(.20)
40
(1.57)
25
(.98)
25
(.98)
2370-NI-40-1.5-MT
Download the CAD
1.5
(.06)
2370-NI-40-3-MT
Download the CAD
3
(.12)
2370-NI-40-5-MT
Download the CAD
5
(.20)
2370-NI-50-1-MT
Download the CAD
50
(1.97)
1
(.04)
18
(.71)
10
(.39)
6
(.24)
50
(1.97)
30
(1.18)
30
(1.18)
2370-NI-50-1.5-MT
Download the CAD
1.5
(.06)
2370-NI-50-3-MT
Download the CAD
3
(.12)
2370-NI-50-5-MT
Download the CAD
5
(.20)
2370-NI-60-1-MT
Download the CAD
60
(2.36)
1
(.04)
21.5
(.85)
12.5
(.49)
8
(.31)
60
(2.36)
36
(1.42)
36
(1.42)
2370-NI-60-1.5-MT
Download the CAD
1.5
(.06)
2370-NI-60-3-MT
Download the CAD
3
(.12)
2370-NI-60-5-MT
Download the CAD
5
(.20)
 
Height compensation 1 1.5 2 2.5 3 4 4.5 5 6 6.5 8 10
Plate thickness s 1 1.5 1 + 1 1 + 1.5 3 3 + 1 3 + 1.5 5 3 + 3 5 + 1.5 5 + 3 5 + 5