Stainless Steel
Spacer Plates with Tapped Holes
For Hinge Series GN 237, GN 237.1, GN 337 and GN 337.1
GN 2372
RoHS Compliant
 
Specification
Information
Spacer plate: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), matte finish

Shipping

Dimensionally, GN 2372 stainless steel spacer plates are designed as accessories for the GN 237, GN 237.1, GN 337 and GN 337.1 series of hinges, eliminating the need for nuts and washers for mounting.
Meanwhile, there is no need for the time-consuming pre-assembly of washer and nuts or for counterholding during tightening. Mounted to the top side of the hinge, the plate offers entirely new assembly options.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l2
b
d
Thread
l1
m1
m2
s
2372-NI-30-MT
Download the CAD
30
(1.18)
9
(.35)
M4 x .7
30
(1.18)
18
(.71)
18
(.71)
3
(.12)
2372-NI-40-MT
Download the CAD
40
(1.57)
12
(.47)
M5 x .8
40
(1.57)
25
(.98)
25
(.98)
3
(.12)
2372-NI-50-MT
Download the CAD
50
(1.97)
15
(.59)
M6 x 1.0
50
(1.97)
30
(1.18)
30
(1.18)
4
(.16)
2372-NI-60-MT
Download the CAD
60
(2.36)
18
(.71)
M8 x 1.25
60
(2.36)
36
(1.42)
36
(1.42)
4
(.16)