Steel
Limit Stops
For Hinge Series GN 237, GN 237.1, GN 337 and GN 337.1
GN 2374
RoHS Compliant
 
Specification
Information
Limit stop: Steel precision casting, zinc plated, black powder coated, textured finish
Elastomer element: Perbunan® (NBR), hardness 85±5 Shore A

Shipping

Dimensionally, GN 2374 steel limit stops are designed as accessories for the GN 237, GN 237.1, GN 337 and GN 337.1 series of hinges.
They can also be bolt-attached when mounting the hinge, with an elastomer element limiting the angle of rotation to the value w.
They are mainly used for lighter traps and gates, or when the limit stop is not expected to be exposed to dynamic loads.
Temperature resistant up to 120° C (248° F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l2
w
b
d
Bore
h
l1
m1
m2
s
2374-ST-40-150-SW
Download the CAD
40
(1.57)
150°
12
(.47)
5.3
(.21)
7.8
(.31)
40
(1.57)
25
(.98)
25
(.98)
3.5
(.14)
2374-ST-50-150-SW
Download the CAD
50
(1.97)
150°
15
(.59)
6.3
(.25)
9.2
(.36)
50
(1.97)
30
(1.18)
30
(1.18)
4
(.16)
2374-ST-60-150-SW
Download the CAD
60
(2.36)
150°
18
(.71)
8.3
(.33)
10.9
(.43)
60
(2.36)
36
(1.42)
36
(1.42)
5
(.20)