Metric Size, Zinc Die-Cast
Adjustable Alignment Hinges
With Cover Caps
GN 238
RoHS Compliant



 
This line drawing is movable on the page...just click and drag!
Specification
Information
Hinge body: Zinc die-cast, black powder coated finish
Adjustable bushings: Steel, blackened
Hinge pin: Stainless steel, European Standard 1.4301
(American Standard 304 series)
Hinge cover: Dark gray plastic
Both dimensions, inch and metric, are interchangeable

Shipping

GN 238 adjustable alignment hinges allow a technically and visually perfect alignment of the door to its frame.
Hinge is available with both sides adjustable (Type BJ), one side adjustable (Type EJ), and fixed hole type (Type NJ).
The steel adjustable bushing has a serrated ring on its bottom side that seats into the radially positioned serrations of the zinc hinge plate when the countersunk screw is tightened. This secures the bushing in place (patented).
The plastic cover hides the adjustable bushing and the screw to prevent dirt from entering, and also provides a clean, appealing look.
In certain minimum quantities, silver version available upon request.
Click for load ratings for metal hinges.

Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
Type BJ Table

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
d2
h1
h2
h3
l3
m1
m2
42
(1.65)
42
(1.65)
5.3
(.21)
4
(.16)
11
(.43)
6.5
(.26)
7.5
(.30)
17
(.67)
25
(.98)
25
(.98)
50
(1.97)
50
(1.97)
6.3
(.25)
5
(.20)
13.5
(.53)
7
(.28)
8.5
(.33)
21
(.83)
30
(1.18)
30
(1.18)
60
(2.36)
60
(2.36)
6.3
(.25)
6
(.24)
16.5
(.65)
8.5
(.33)
11
(.43)
26
(1.02)
36
(1.42)
36
(1.42)
 
Type EJ Table
 
Part Number
l1
l2
d1
d2
h1
h2
h3
l3
m1
m2
42
(1.65)
42
(1.65)
5.3
(.21)
4
(.16)
11
(.43)
6.5
(.26)
7.5
(.30)
17
(.67)
25
(.98)
25
(.98)
50
(1.97)
50
(1.97)
6.3
(.25)
5
(.20)
13.5
(.53)
7
(.28)
8.5
(.33)
21
(.83)
30
(1.18)
30
(1.18)
60
(2.36)
60
(2.36)
6.3
(.25)
6
(.24)
16.5
(.65)
8.5
(.33)
11
(.43)
26
(1.02)
36
(1.42)
36
(1.42)
 
Type NJ Table
Part Number
l1
l2
d1
d2
h1
h2
h3
l3
m1
m2
42
(1.65)
42
(1.65)
5.3
(.21)
4
(.16)
11
(.43)
6.5
(.26)
7.5
(.30)
17
(.67)
25
(.98)
25
(.98)
50
(1.97)
50
(1.97)
6.3
(.25)
5
(.20)
13.5
(.53)
7
(.28)
8.5
(.33)
21
(.83)
30
(1.18)
30
(1.18)
60
(2.36)
60
(2.36)
6.3
(.25)
6
(.24)
16.5
(.65)
8.5
(.33)
11
(.43)
26
(1.02)
36
(1.42)
36
(1.42)