Metric Size
Snap Locks
With Fixed Locking Distance
GN 315.1

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Housing: Zinc die-cast, corrosion-resistant, ZNDG Pass. nano®-coating, anthracite colored
Locating ring additionally plastic coated, black, matte finish
Operating button/slide: Technopolymer plastic (Polyamid PA), black
Push button: Technopolymer plastic (Polyamid PA), light gray

Shipping

GN 315.1 snap locks are characterized by a radial, spring-loaded slide performing the locking action. When the door is closed, the locking action occurs automatically: the chamfered slide is first pushed back via a lug, and then moved into the locking position by the pressure spring.
The door is unlocked via the push button.
To operate doors, these snap locks are fitted with an operating button.
See also GN 315 snap locks with adjustable locking distance.

        installation
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
A
clamp range
b
max. door thickness
l
20
(.79)
12
(.47)
28.5
(1.12)
25
(.98)
17
(.67)
33.5
(1.32)