Metric Size
Snap Locks
With Adjustable Locking Distance
GN 315

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Setting sleeve/housing: Zinc die-cast, corrosion-resistant, ZNDG Pass. nano®-coating, anthracite colored
Setting sleeve additionally plastic coated, black, textured finish
Operating button/slide: Technopolymer plastic (Polyamid PA), black, matte finish
Push button: Technopolymer plastic (Polyamid PA), light gray

Shipping

GN 315 snap locks are characterized by a radial, spring-loaded slide performing the locking action. When the door is closed, the locking action occurs automatically: the chamfered slide is first pushed back via a lug, and then moved into the locking position by the pressure spring.
The door is unlocked via the push button.
To operate doors, these snap locks are fitted with an operating button.
See also GN 315.1 snap locks with fixed locking distance.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
       installation
 

Dimensions in:

millimeters

Part Number
Continuously Adjustable
Locking Distance
b
min/max door thickness
l1
min/max
l2
min/max
A1 min-max
A2 min-max
18-23
 
10.5-15.5
26.5-31.5
34-29
 
23-28
15.5-20.5
31.5-36.5
34-29