Cables with Connector Coupling
For GN 331, GN 332 and EN 628.4 Handles and GN 139.1 and EN 239.4 Hinges
GN 330

RoHS Compliant
 
Specification
Information

Connector coupling: Brass nickel plated with M12 x 1.0 thread and 4-, 8- or 12-pole (pin) connection
Wire housing: Plastic (Polyurethan-Elastomer TPU)
Cable (outer sheath): Polyurethan PUR, black

Shipping

GN 330 cables with connector coupling are used to connect GN 331, GN 332 and GN 628.4 tubular handles and GN 139.1 and EN 239.4 hinges with power switching function. They are available in straight or in 90° angled versions.
The cable is flexible, no PVC, silicone and halogens, with PUR outer sheath; the wire insulation is made of polypropylene. The cable is also oil-resistant and flame-retardant in compliance with VE 0472, as well as resistant to chemicals, hydrolysis and microbes.
With its resistance to welding sparks, the cable is also suitable for the adaptable use in machining processes.
Approvals under UL and CSA.
Temperature resistance: -40° C to 90° C (-40° F to 194° F)
Insulating resistance: > 109 Ω
Degree of polution: 3 / 2, according to ICE 60 664-1
Protection class: IP67 (when fastened to mating part), according to ICE 60 529

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

meters
(feet)

Part Number
Pole
(Pin)
d
Cable Diameter (mm)
Cable Cross Section (mm) Operating
Voltage
acc. to IEC 60 664-1
Current
Load Rating
acc. to IEC 60512-3
l
Cable Length (meters)
Straight Type
Angled Type
--
4
5
(.20)
4 x .34 mm2
max. 250V
1A
5
(16.4)
--
10
(32.8)
8
6
(.24)
8 x .25 mm2
max. 30V
2A
5
(16.4)
10
(32.8)
12
6
(.24)
12 x .14 mm2
max. 30V
1.5A
5
(16.4)
10
(32.8)