Metric Size, Aluminum
Tubular Handles
With Power Switching Function
GN 331
wo

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle tubing: Aluminum, black plastic powder-coated finish or natural color anodized finish, dia. 30 mm x 1.5 mm wall thickness
Handle shanks: Zinc die cast, black plastic powder-coated finish
Cover caps:
for version without emergency stop - Plastic, light gray
for version with emergency stop - Plastic, red
Buttons for versions with one or two buttons - Comes with one or two sets of red, green and blue plastic buttons

Shipping

GN 331 tubular handles with power switching function are suitable for unlocking safety tumblers in rotating, detachable or side-sliding safety devices which must be closed in order to safeguard required operational safety.
By integrating functions such as emergency stop, start, release, reset and LED status display, this handle allows the machine to be monitored and operated directly at the door or gate.
GN 331 handles save mounting and installation work, and are attractively and ergonomically designed; switching and operating functions are located precisely where they are needed.
For cables with connector for these handles, see GN 330.
See also GN 332 angled tubular handles with power switching function.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
No Button Type, With Emergency Stop

Dimensions in:

millimeters
(inches)

Part Number
l
Length
+/- .2 mm
d
Thread
b1
b2
h1
h2
t min.
Black Finish
Anodized Finish
200
(7.87)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
300
(11.8)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
 
One Button Type, Without Emergency Stop

Dimensions in:

millimeters
(inches)

Part Number
l
Length
+/- .2 mm
d
Thread
b1
b2
h1
h2
t min.
Black Finish
Anodized Finish
200
(7.87)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
300
(11.8)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
 
One Button Type, With Emergency Stop

Dimensions in:

millimeters
(inches)

Part Number
l
Length
+/- .2 mm
d
Thread
b1
b2
h1
h2
t min.
Black Finish
Anodized Finish
200
(7.87)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
300
(11.8)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
 
Two Button Type, Without Emergency Stop

Dimensions in:

millimeters
(inches)

Part Number
l
Length
+/- .2 mm
d
Thread
b1
b2
h1
h2
t min.
Black Finish
Anodized Finish
200
(7.87)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
300
(11.8)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
 
Two Button Type, With Emergency Stop

Dimensions in:

millimeters
(inches)

Part Number
l
Length
+/- .2 mm
d
Thread
b1
b2
h1
h2
t min.
Black Finish
Anodized Finish
200
(7.87)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
300
(11.8)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)