Inch and Metric Size, Straight
Tubular Grip Handles

GN 333.1


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Tube:  Aluminum, dia. 28 mm x 1.5 mm wall thickness
SW finish--
Tube: Black powder-coated "pebble finish"
Handle legs: Zinc die-cast, black powder coated "pebble finish"
EL finish--
Tube: Matte natural anodized finish
Handle legs: Zinc die-cast, black powder coated "pebble finish"
ES finish--
Tube: Matte natural anodized finish
Handle legs: Zinc die-cast, silver powder coated "pebble finish"
Plastic cover caps: Light gray
Socket button head screws: ISO 7380-M6-20, steel, zinc-plated
Hexagon nuts: ISO 4032-M6, steel, zinc-plated
Washers for Type B: DIN 125, steel, zinc-plated
Type A mounts from the back (blind tapped hole)
Type B mounts from the operator's side (thru hole - only for size d1=28)  

Shipping

Handle legs are highly stable in relation to their small dimensions.  Tube and legs are secured together with self-tapping screws. Screw heads are covered wtih plastic cover caps to provide a clean and finished look.
Typical use is on double winged swinging doors and sliding doors on machines.
Socket button head screws, hexagon nuts and washers included with Type B versions.
Handles with special tube lengths available upon request.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - Type A Tapped Hole

Dimensions in:

inches
(millimeters)

Part Number
d1
l1
+/- 0.2
d2
Tapped
b1
b2
h1
h2
t
min.
SW Finish
EL Finish
ES Finish
.79
(20)
7
(177.8)
1/4-20
.94
(24)
.47
(12)
1.97
(50)
2.60
(66)
.59
(15)
.79
(20)
8
(203.2)
1/4-20
.94
(24)
.47
(12)
1.97
(50)
2.60
(66)
.59
(15)
.79
(20)
10
(254)
1/4-20
.94
(24)
.47
(12)
1.97
(50)
2.60
(66)
.59
(15)
.79
(20)
12
(304.8)
1/4-20
.94
(24)
.47
(12)
1.97
(50)
2.60
(66)
.59
(15)
.79
(20)
16
(406.4)
1/4-20
.94
(24)
.47
(12)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
8
(203.2)
5/16-18
.98
(25)
.98
(25)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
10
(254)
5/16-18
.98
(25)
.98
(25)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
12
(304.8)
5/16-18
.98
(25)
.98
(25)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
16
(406.4)
5/16-18
.98
(25)
.98
(25)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
20
(508)
5/16-18
.98
(25)
.98
(25)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
24
(609.6)
5/16-18
.98
(25)
.98
(25)
1.97
(50)
2.60
(66)
.59
(15)
   
Metric Table - Type A Tapped Hole

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
+/- 0.2
d2
Tapped
b1
b2
h1
h2
t
min.
SW Finish
EL Finish
ES Finish
20
(.79)
180
(7.09)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
12
(.47)
20
(.79)
200
(7.87)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
12
(.47)
20
(.79)
250
(9.84)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
12
(.47)
20
(.79)
300
(11.81)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
12
(.47)
20
(.79)
350
(13.78)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
12
(.47)
20
(.79)
400
(15.75)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
12
(.47)
28
(1.10)
200
(7.87)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
250
(9.84)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
300
(11.81)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
350
(13.78)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
400
(15.75)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
500
(19.69)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
600
(23.62)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
30
(1.18)
200
(7.87)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
300
(11.81)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
350
(13.78)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
400
(15.75)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
500
(19.69)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
600
(23.62)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
1000
(39.37)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
15
(.59)
   
Metric Table - Type B Thru Hole with Hardware

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
+/- 0.2
d3
Thread
b1
b2
h1
h2
t
min.
SW Finish
EL Finish
ES Finish
28
(1.10)
200
(7.87)
M6 x 1.0
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
250
(9.84)
M6 x 1.0
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
300
(11.81)
M6 x 1.0
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
350
(13.78)
M6 x 1.0
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
400
(15.75)
M6 x 1.0
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
500
(19.69)
M6 x 1.0
25
(.98)
25
(.98)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
600
(23.62)
M6 x 1.0
25
(.98)
25
(.98)
50
(1.97)
66
(2.60)
15
(.59)