Metric Size, Aluminum
Tubular Grip Handles with Angled Movable Legs

GN 333.2

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle tubing: Ø 28 mm x 1.5 mm wall thickness
Handle legs: Zinc die cast, plastic coated, with plastic end caps
SW type--Tube and legs black textured finish plastic coated, cover caps matte black
ELS type--Tube natural anodized finish, legs black textured finish plastic coated, cover caps matte black
ELG type--Tube natural anodized finish, legs textured silver finish, cover caps matte light gray
All are Type A: Bottom mount (blind tapped hole)

Shipping

The spacing of the attachment holes of GN 333.2 tubular handles is adjustable. Additional handle legs can be added for very long tubular handles.
Handles are supplied unassembled.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
l
+/-0.25 mm
d2
Tapped
b1
b2
b3
b4
h1
h2
t
min.
SW Type
Black Tube/
Black Legs
ELS Type
Anodized Tube/
Black Legs
ELG Type
Anodized Tube/
Silver Legs
28
(1.10)
242
(9.53)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
292
(11.50)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
392 (15.43)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
492
(19.37)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
592
(23.31)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
792
(31.18)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)