Metric Size, Straight, Stainless Steel
Tubular Grip Handles

GN 333.5



RoHS Compliant

 
Specification
Information

Tube:  28 mm diameter x 2 mm wall thickness, Stainless steel, European standard 1.4301 (American Standard 304), dia. 28 mm, sand-blasted matte finish
Handle legs: Cast stainless steel, European standard 1.4308, sand-blasted matte finish

Shipping

GN 333.5 tubular handles are a low-cost option for applications requiring stainless steel.
Handle legs are highly stable in relation to their small dimensions.  Tube and legs are secured together with self-tapping screws.
O-rings at the joining of the tube and legs prevent water from entering the tube.
Typical use is on double winged swinging doors and sliding doors on machines.
Handles in special lengths available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

 
Part Number
d1
l1
+/- 0.2
d2
Tapped
b
h1
h2
l2
l3
t
min.
28
(1.10)
200
(7.87)
M8 x 1.25
25
(.98)
50
(1.97)
66
(2.60)
214
(8.43)
186
(7.32)
15
(.59)
28
(1.10)
250
(9.84)
M8 x 1.25
25
(.98)
50
(1.97)
66
(2.60)
264
(10.39)
236
(9.29)
15
(.59)
28
(1.10)
300
(11.81)
M8 x 1.25
25
(.98)
50
(1.97)
66
(2.60)
314
(12.36)
286
(11.26)
15
(.59)
28
(1.10)
400
(15.75)
M8 x 1.25
25
(.98)
50
(1.97)
66
(2.60)
414
(16.30)
386
(15.20)
15
(.59)
28
(1.10)
500
(19.69)
M8 x 1.25
25
(.98)
50
(1.97)
66
(2.60)
514
(20.24)
486
(19.13)
15
(.59)
28
(1.10)
600
(23.62)
M8 x 1.25
25
(.98)
50
(1.97)
66
(2.60)
614
(24.17)
586
(23.07)
15
(.59)