Metric Size,
Angled Handle Legs
For Tubular Handles

GN 333.8

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle legs: Zinc die-cast, black powder coated finish or silver powder coated finish
Bottom mount (blind tapped hole)

Shipping

Handle legs are highly stable in relation to their small dimensions. Legs secure to handle tube via set screws. Legs are mounted to the surface from the bottom, utilizing a blind tapped hole.
Typical use is on double winged swinging doors and sliding doors on machines.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
b1
b2
b3
b4
h1
h2
t
min.
Black Coated Finish
Silver Coated Finish
28
(1.10)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)