Inch and Metric Size, Offset Aluminum
Tubular Grip Handles

GN 333


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Tube:  Aluminum, dia. 28 mm x 1.5 mm wall thickness
SW finish--
Tube: Black powder-coated "pebble finish"
Handle legs: Zinc die-cast, black powder coated "pebble finish"
EL finish--
Tube: Matte natural anodized finish
Handle legs: Zinc die-cast, black powder coated "pebble finish"
ES finish--
Tube: Matte natural anodized finish
Handle legs: Zinc die-cast, silver powder coated "pebble finish"
Plastic cover caps: Light gray
Removable plastic cap for Type B: Black technopolymer
Type A: Bottom mount (blind tapped hole)
Type B: Top mount (thru hole)  

Shipping

Handle legs are highly stable in relation to their small dimensions. Tube and legs are secured together with self-tapping screws. Screw heads are covered wtih plastic cover caps to provide a clean and finished look.
Typical use is on double winged swinging doors and sliding doors on machines.
Handles with special tube lengths available upon request.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - Type A Tapped Hole

Dimensions in:

inches
(millimeters)

Part Number
d1
l1
+/-0.05 mm
d2
Tapped
b1
b2
b3
b4
h1
h2
t
min.
SW Finish
EL Finish
ES Finish
.79
(20)
7
(177.8)
1/4-20
.94
(24)
.47
(12)
1.65
(42)
2.13
(54)
1.65
(42)
2.13
(54)
.47
(12)
.79
(20)
8
(203.2)
1/4-20
.94
(24)
.47
(12)
1.65
(42)
2.13
(54)
1.65
(42)
2.13
(54)
.47
(12)
.79
(20)
10
(254)
1/4-20
.94
(24)
.47
(12)
1.65
(42)
2.13
(54)
1.65
(42)
2.13
(54)
.47
(12)
.79
(20)
12
(304.8)
1/4-20
.94
(24)
.47
(12)
1.65
(42)
2.13
(54)
1.65
(42)
2.13
(54)
.47
(12)
.79
(20)
16
(406.4)
1/4-20
.94
(24)
.47
(12)
1.65
(42)
2.13
(54)
1.65
(42)
2.13
(54)
.47
(12)
1.10
(28)
8
(203.2)
5/16-18
.98
(25)
.55 (14)
1.97
(50)
2.60
(66)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
10
(254)
5/16-18
.98
(25)
.55 (14)
1.97
(50)
2.60
(66)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
12
(304.8)
5/16-18
.98
(25)
.55 (14)
1.97
(50)
2.60
(66)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
16
(406.4)
5/16-18
.98
(25)
.55 (14)
1.97
(50)
2.60
(66)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
20
(508)
5/16-18
.98
(25)
.55 (14)
1.97
(50)
2.60
(66)
1.97
(50)
2.60
(66)
.59
(15)
1.10
(28)
24
(609.6)
5/16-18
.98
(25)
.55 (14)
1.97
(50)
2.60
(66)
1.97
(50)
2.60
(66)
.59
(15)
 
Metric Table - Type A Tapped Hole

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
+/-0.05 mm
d2
Tapped
b1
b2
b3
b4
h1
h2
t
min.
SW Finish
EL Finish
ES Finish
20
(.79)
180
(7.09)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
42
(1.65)
54
(2.13)
12
(.47)
20
(.79)
200
(7.87)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
42
(1.65)
54
(2.13)
12
(.47)
20
(.79)
250
(9.84)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
42
(1.65)
54
(2.13)
12
(.47)
20
(.79)
300
(11.81)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
42
(1.65)
54
(2.13)
12
(.47)
20
(.79)
350
(13.78)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
42
(1.65)
54
(2.13)
12
(.47)
20
(.79)
400
(15.75)
M6 x 1.0
24
(.94)
12
(.47)
42
(1.65)
54
(2.13)
42
(1.65)
54
(2.13)
12
(.47)
28
(1.10)
200
(7.87)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
250
(9.84)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
300
(11.81)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
350
(13.78)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
400
(15.75)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
500
(19.69)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
600
(23.62)
M8 x 1.25
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
30
(1.18)
200
(7.87)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
300
(11.81)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
350
(13.78)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
400
(15.75)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
500
(19.69)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
600
(23.62)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
51
(2.01)
68
(2.68)
15
(.59)
30
(1.18)
1000
(39.37)
M8 x 1.25
27
(1.06)
17
(.67)
51
(2.01)
68
(2.68)
51
(2.01)
68
(2.68)
15
(.59)
 
Inch/Metric Table - Type B Thru Hole

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
+/-0.05 mm
b1
b2
b3
b4
h1
h2
t
min.
SW Finish
EL Finish
ES Finish
28
(1.10)
200
(7.87)
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
250
(9.84)
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
300
(11.81)
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
350
(13.78)
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
400
(15.75)
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
500
(19.69)
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)
28
(1.10)
600
(23.62)
25
(.98)
14
(.55)
50
(1.97)
66
(2.60)
50
(1.97)
66
(2.60)
15
(.59)