Inch and Metric Size, Aluminum
Oval Tubular Handles

GN 334

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Tube:  Aluminum
Black powder-coated textured finish or matte natural anodized finish
Handle legs: Zinc die-cast, black powder coated finish, or silver powder-coated finish
Plastic cover caps: Light gray

Shipping

GN 334 oval tubular handles are attractive in design and highly stable.
Tube and legs are secured together with self-tapping screws. Screw heads are covered wtih plastic cover caps to provide a clean and finished look.
Handles with special tube lengths available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table

Dimensions in:

inches
(millimeters)

Part Number
b
l1
a
d
Tapped
h1
h2
l2
l3
l4
t
min.
Black Handle with Black Legs
Anodized Handle with Silver Legs
Anodized Handle with Black Legs
1.42
(36)
8
(203)
.94
(24)
5/16-18
2.42
(57)
2.80
(71)
8.74
(222)
7.01
(178)
1.57
(40)
.59
(15)
1.42
(36)
10
(254)
.94
(24)
5/16-18
2.42
(57)
2.80
(71)
10.71
(272)
8.98
(228)
1.57
(40)
.59
(15)
1.42
(36)
12
(305)
.94
(24)
5/16-18
2.42
(57)
2.80
(71)
12.68
(322)
10.94
(278)
1.57
(40)
.59
(15)
1.42
(36)
16
(406)
.94
(24)
5/16-18
2.42
(57)
2.80
(71)
16.61
(422)
14.88
(378)
1.57
(40)
.59
(15)
1.42
(36)
20
(508)
.94
(24)
5/16-18
2.42
(57)
2.80
(71)
20.55
(522)
18.82
(478)
1.57
(40)
.59
(15)
1.42
(36)
24
(610)
.94
(24)
5/16-18
2.42
(57)
2.80
(71)
24.49
(622)
22.76
(578)
1.57
(40)
.59
(15)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
b
l1
a
d
Tapped
h1
h2
l2
l3
l4
t
min.
Black Handle with Black Legs
Anodized Handle with Silver Legs
Anodized Handle with Black Legs
36
(1.42)
200
(7.87)
24
(.94)
M8 x 1.25
57
(2.24)
71
(2.80)
222
(8.74)
178
(7.01)
40
(1.57)
15
(.59)
36
(1.42)
250
(9.84)
24
(.94)
M8 x 1.25
57
(2.24)
71
(2.80)
272
(10.71)
228
(8.98)
40
(1.57)
15
(.59)
36
(1.42)
300
(11.81)
24
(.94)
M8 x 1.25
57
(2.24)
71
(2.80)
322
(12.68)
278
(10.94)
40
(1.57)
15
(.59)
36
(1.42)
350
(13.78)
24
(.94)
M8 x 1.25
57
(2.24)
71
(2.80)
422
(16.61)
378
(14.88)
40
(1.57)
15
(.59)
36
(1.42)
400
(15.75)
24
(.94)
M8 x 1.25
57
(2.24)
71
(2.80)
422
(16.61)
378
(14.88)
40
(1.57)
15
(.59)
36
(1.42)
500
(19.69)
24
(.94)
M8 x 1.25
57
(2.24)
71
(2.80)
522
(20.55)
478
(18.82)
40
(1.57)
15
(.59)
36
(1.42)
600
(23.62)
24
(.94)
M8 x 1.25
57
(2.24)
71
(2.80)
622
(24.49)
578
(22.76)
40
(1.57)
15
(.59)
36
(1.42)
800
(31.49)
24
(.94)
M8 x 1.25
57
(2.24)
71
(2.80)
822
(32.36)
778
(30.63)
40
(1.57)
15
(.59)