Zinc Die-Cast
Lift-Off Hinges
With Countersunk Thru Holes
GN 337


RoHS Compliant
 
Specification
Information
Hinge body: Zinc die-cast, black powder coated textured finish, or silver powder coated textured finish
Hinge pin: Stainless steel, European standard 1.4305 (American Standard 303 series)

Shipping

GN 337 hinges are a variation on GN 237 hinges, which are designed so the two sides of the hinge can be easily detached from one another.
Available with fixed bearing pin on the right or on the left.
Various metric and inch size fasteners and kit packaging available upon request.
For stainless steel version, see GN 337-NI.
Click for load ratings for metal hinges.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
l2
d1
Thru Hole

d2

h1
h2
h3
h4
+0.5
l3
m1
m2
Fixed Pin on Left
Fixed Pin on Right
Black
Silver
Black
Silver
40
(1.57)
40
(1.57)
5.3
(.21)
4
(.16)
9
(.35)
5
(.20)
5.5
(.22)
11
(.43)
16
(.63)
25
(.98)
25
(.98)
50
(1.97)
50
(1.97)
6.4
(.25)
6
(.24)
11.5
(.45)
6
(.24)
6.5
(.26)
13
(.51)
21
(.83)
30
(1.18)
30
(1.18)
60
(2.36)
60
(2.36)
8.3
(.33)
8
(.31)
15
(.59)
8
(.31)
8.5
(.33)
17
(.67)
26
(1.02)
36
(1.42)
36
(1.42)