Metric Size, Aluminum
Oval Tubular Handles

GN 366
wo

RoHS Compliant
 


This line drawing is movable on the page...just click and drag!
Specification
Information

Tube: Aluminum, plastic coated black textured finish or natural anodized finish
Handle legs and cover caps: Fiberglass reinforced technopolymer plastic (Polyamide PA), matte black or matte light gray
Tapped insert: Steel, zinc-plated

Shipping

Unique to the design of the GN 366 tubular handle is that the tube and the handle legs are in the same elliptical profile.
Special handle lengths available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d
Thread
l1
b
a
h
l2
l3
l4
t min.
Black Tube
Black Legs/Caps
Anodized Tube
Black Legs/Caps
Anodized Tube
Gray Legs/Caps
M6 x 1.0
200
(7.87)
36
(1.42)
24
(.94)
57
(2.24)
236
(9.29)
164
(6.46)
290
(11.42)
15
(.59)
M8 x 1.25
M6 x 1.0
250
(9.84)
36
(1.42)
24
(.94)
57
(2.24)
286
(11.26)
214
(8.43)
340
(13.39)
15
(.59)
M8 x 1.25
M6 x 1.0
300
(11.81)
36
(1.42)
24
(.94)
57
(2.24)
336
(13.23)
264
(10.39)
390
(15.35)
15
(.59)
M8 x 1.25
M6 x 1.0
400
(15.75)
36
(1.42)
24
(.94)
57
(2.24)
436
(17.17)
364
(14.33)
490
(19.29)
15
(.59)
M8 x 1.25
M6 x 1.0
500
(19.69)
36
(1.42)
24
(.94)
57
(2.24)
536
(21.10)
464
(18.27)
590
(23.23)
15
(.59)
M8 x 1.25
M6 x 1.0
600
(23.62)
36
(1.42)
24
(.94)
57
(2.24)
636
(25.04)
564
(22.20)
690
(27.17)
15
(.59)
M8 x 1.25