Metric Size, Aluminum
Rack Handles
GN 423




RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle tubing: Aluminum  
Handle legs: Glass fiber reinforced plastic (Polyamide PA)
Type A: Self-tapping screws: Zinc-plated steel, M4.8x19 (or you may substitute a #10 screw with length calculated to equal l4 + l3 length)
Type B: Socket head cap screws: Zinc-plated steel, black, DIN 912-M5 x 45 (or you may substitute a #10-24 socket head cap screw with length calculated to equal h2 + l5 length)
Flange nuts: Zinc-plated, blue-passivated finish steel, DIN 1661-M5

Type A--Mounting from the bottom with self-tapping screws
Type B--Mounting from the top (operator's side) with socket head cap screws and flange nuts

Color options--
Type ELS: Anodized, natural color handle tubing, matte black legs
Type ESS: Anodized, black handle tubing, matte black legs
Type ELG: Anodized, natural color handle tubing, matte light gray legs

Shipping

 

The dimensions of GN 423 Rack Handles have been designed to accommodate a 19" rack and enclosure layout.
The values of the Rack Unit height RU given in the table refer to the height of the equipment, defined as 1U, 2U, 3U, etc.
Handle tube and handle legs are joined by lightly pressing the legs into the tube, with the result that special lengths are easy to achieve.
Thanks to the included mounting screws, these rack handles can be easily and economically installed.
Additional handle lengths available upon request.

Various metric size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Type A -- Bottom Mounting

Dimensions in:

millimeters
(inches)

Part Number
b1
l1
+/-.25 mm
b2
d2
d3
h1
l2
l3
max
l4
min
s
RU
Type ELS
Type ESS
Type ELG
12
(.47)
55
(2.17)
12.5
(.49)
4.3
(.17)
12.5
(.49)
40
(1.57)
67.5
(2.66)
5
(.20)
14
(.55)
9
(.35)
2U
12
(.47)
88
(3.46)
12.5
(.49)
4.3
(.17)
12.5
(.49)
40
(1.57)
100.5
(3.96)
5
(.20)
14
(.55)
9
(.35)
3U
12
(.47)
100
(3.94)
12.5
(.49)
4.3
(.17)
12.5
(.49)
40
(1.57)
112.5
(4.43)
5
(.20)
14
(.55)
9
(.35)
3U
12
(.47)
120
(4.72)
12.5
(.49)
4.3
(.17)
12.5
(.49)
40
(1.57)
132.5
(5.22)
5
(.20)
14
(.55)
9
(.35)
4U
12
(.47)
180
(7.09)
12.5
(.49)
4.3
(.17)
12.5
(.49)
40
(1.57)
192.5
(7.58)
5
(.20)
14
(.55)
9
(.35)
5U
12
(.47)
235
(9.25)
12.5
(.49)
4.3(.17)
12.5
(.49)
40
(1.57)
247.5
(9.74)
5
(.20)
14
(.55)
9
(.35)
6U
Type B -- Top Mounting

Dimensions in:

millimeters
(inches)

Part Number
b1
l1
+/-.25 mm
b2
d1
Tapped
d3
h1
h2
l2
l5
max
l6
s
RU
Type ELS
Type ESS
Type ELG
12
(.47)
55
(2.17)
12.5
(.49)
M5 x .8
12.5
(.49)
40
(1.57)
34.5
(1.36)
67.5
(2.66)
5
(.20)
10.5
(.41)
9
(.35)
2U
12
(.47)
88
(3.46)
12.5
(.49)
M5 x .8
12.5
(.49)
40
(1.57)
34.5
(1.36)
100.5
(3.96)
5
(.20)
10.5
(.41)
9
(.35)
3U
12
(.47)
100
(3.94)
12.5
(.49)
M5 x .8
12.5
(.49)
40
(1.57)
34.5
(1.36)
112.5
(4.43)
5
(.20)
10.5
(.41)
9
(.35)
3U
12
(.47)
120
(4.72)
12.5
(.49)
M5 x .8
12.5
(.49)
40
(1.57)
34.5
(1.36)
132.5
(5.22)
5
(.20)
10.5
(.41)
9
(.35)
4U
12
(.47)
180
(7.09)
12.5
(.49)
M5 x .8
12.5
(.49)
40
(1.57)
34.5
(1.36)
192.5
(7.58)
5
(.20)
10.5
(.41)
9
(.35)
5U
12
(.47)
235
(9.25)
12.5
(.49)
M5 x .8
12.5
(.49)
40
(1.57)
34.5
(1.36)
247.5
(9.74)
5
(.20)
10.5
(.41)
9
(.35)
6U