Metric Size, Steel
Arched Pull Handles
Tapped Type
GN 424.1
RoHS Compliant
 
Specification
Information

Handle: Steel, black or silver plastic coated with textured finish, or chrome-plated

Shipping

Arched handles GN 424.1 are preferably used for such applications where easy sliding of folding doors or cabinet drawers can be operated with a single finger.
Their shape blends well with modern design.
Various metric size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d
Mounting Hole
Thread
l1
(+/- .25 mm)
l2~
h~
t
min.
Black Plastic Finish
Silver Plastic Finish
Chrome-Plated Finish
10
(.39)
M4 x 0.7
64
(2.52)
75
(2.95)
35
(1.38)
5
(.20)
10
(.39)
M4 x 0.7
96
(3.78)
111
(4.37)
35
(1.38)
5
(.20)
10
(.39)
M4 x 0.7
128
(5.04)
146
(5.75)
35
(1.38)
5
(.20)
10
(.39)
M4 x 0.7
160
(6.30)
181
(7.13)
35
(1.38)
5
(.20)
10
(.39)
M4 x 0.7
192
(7.56)
219
(8.62)
35
(1.38)
5
(.20)