Metric Size, Offset Round Stainless Steel
Cabinet "U" Handles
With Tapped Holes
GN 425.1-NI
GN 425.1-NI


RoHS Compliant
GN 425.1-NI


Specification
Information
Handle and location disks: Stainless steel, European Standard 1.4305 (American Standard 303)
Tapped holes for mounting

Shipping

Cabinet "U" Handles GN 425.1-NI are supplied with two stainless steel location disks.
They guarantee a perfect location even with large holes in the cabinet. The disks are separately enclosed.
Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
l
d1
d2
Tapped
d3
h1
h2
r
t min.
88
(3.46)
10
(.39)
M5 x .8
15
(.59)
47
(1.85)
35
(1.38)
12
(.47)
12
(.47)
100
(3.94)
10
(.39)
M5 x .8
15
(.59)
47
(1.85)
35
(1.38)
12
(.47)
12
(.47)
120
(4.72)
10
(.39)
M5 x .8
15
(.59)
47
(1.85)
35
(1.38)
12
(.47)
12
(.47)