Metric Size, Offset Round Steel
Cabinet "U" Handles
With Tapped Holes
GN 425.1
GN 425.1


RoHS Compliant
GN 425.1


GN 425.1

Specification
Information
Handle: Steel, chrome plated finish
Tapped holes for mounting
Location disks: Zinc plated steel

Shipping

Cabinet "U" Handles GN 425.1 are supplied with zinc plated steel location disks.
They guarantee a perfect location even with large holes in the cabinet. The disks are separately enclosed.
Due to the manufacturing process (bending), special sizes can be supplied at certain minimum quantities.
Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
l
d
d1
Tapped
h1
h2
r
t min.
88
(3.46)
10
(.39)
M5 x .8
46
(1.81)
35
(1.38)
11
(.43)
12
(.47)
100
(3.94)
10
(.39)
M5 x .8
46
(1.81)
35
(1.38)
11
(.43)
12
(.47)
120
(4.72)
10
(.39)
M5 x .8
46
(1.81)
35
(1.38)
11
(.43)
12
(.47)