Metric Size, Stainless Steel
Folding Handles
With Threaded Stems
GN 425.2-NI


RoHS Compliant
 
Specification
Information

Handle assembly with threaded stems: Stainless steel
European Standard No. 1.4305 (American Standard 303 series) 
Washers: DIN 125-M10, stainless steel 
European Standard No. 1.4301 (American Standard 304 series) 
Hexagon nuts: Stainless steel, ISO 8675 M10 x 1.0 fine pitch
European Standard No. 1.4301 (American Standard 304 series) 

Shipping

Folding handles GN 425.2 are used in such applications where minimal protrusion is required.  
In both positions the handle is retained by a spring-loaded detent pin.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l
d2
Thread
d
d1
h1
h2
a
b
c
max.
100
(3.94)
M10 x 1.0
18
(.71)
10
(.39)
34
(1.34)
44
(1.73)
28
(1.10)
14
(.55)
7
(.28)
120
(4.72)
M10 x 1.0
18
(.71)
10
(.39)
34
(1.34)
44
(1.73)
28
(1.10)
14
(.55)
7
(.28)
180
(7.09)
M10 x 1.0
18
(.71)
10
(.39)
34
(1.34)
44
(1.73)
28
(1.10)
14
(.55)
7
(.28)