Metric Size, Steel
Folding Handles
With Threaded Stems
GN 425.2
RoHS Compliant
 
Specification
Information

Handle assembly: steel, chrome plated finish 
Threaded stems: M10 x 1.0 fine pitch  
Washers: DIN 125-M10, zinc-plated blue passivated  
Hexagon nuts: steel zinc-plated blue passivated, ISO 8675 M10 x 1.0 fine pitch

Shipping

Folding handles GN 425.2 are used in such applications where minimal protrusion is required.  
In both positions the handle is retained by a spring-loaded detent pin. 

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l
d2
Thread
d
d1
h1
h2
a
b
c
max.
100
(3.94)
M10 x 1.0
18
(.71)
10
(.39)
34
(1.34)
44
(1.73)
28
(1.10)
14
(.55)
7
(.28)
120
(4.72)
M10 x 1.0
18
(.71)
10
(.39)
34
(1.34)
44
(1.73)
28
(1.10)
14
(.55)
7
(.28)
180
(7.09)
M10 x 1.0
18
(.71)
10
(.39)
34
(1.34)
44
(1.73)
28
(1.10)
14
(.55)
7
(.28)