Metric Size, Stainless Steel
Cabinet U-Handles
Blank, No Mounting Threads
GN 425.3




RoHS Compliant
 
Specification
Information
Handle: Stainless steel with matte shotblasted finish
European standard No. 1.4301
(American standard 300 series)    

Shipping

GN 425.3 U-handles have no thread and are designed for applications that require the handle to be welded or for applications that require special threads, holes, etc. for mounting.  
For certain minimum quantities other lengths according to customer requirements are available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
l
h
r
10
(.39)
125
(4.92)
43
(1.69)
12
(.47)
10
(.39)
160
(6.30)
43
(1.69)
12
(.47)
12
(.47)

125
(4.92)

51
(2.01)
14
(.55)
12
(.47)
160
(6.30)
51
(2.01)
14
(.55)
12
(.47)
200
(7.87)
51
(2.01)
14
(.55)
16
(.63)

125
(4.92)

59
(2.32)
18
(.71)
16
(.63)
160
(6.30)
59
(2.32)
18
(.71)
16
(.63)
200
(7.87)
59
(2.32)
18
(.71)
20
(.79)
200
(7.87)
68
(2.68)
22
(.87)
20
(.79)
250
(9.84)
68
(2.68)
22
(.87)